********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Apr 27, 2015
*ECN S15-0950, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQA410EJ D G S 
M1 3 GX S S NMOS W= 547986u L= 0.3u 
M2 S GX S D PMOS W= 547986u L= 0.18u 
R1 D 3 2.0477e-02 4.178e-03 8.170e-06 
CGS GX S 2.06e-10 
CGD GX D 1.499e-11 
RG G GY 1m 
RTCV 100 S 1e6 1.0939e-06 1.312e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 547986u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 
+ RS = 0 KP = 3.913e-05 NSUB = 1.161e+17 
+ KAPPA = 8.0185e-04 NFS = 1.320e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7e-8 
+NSUB = 5.694e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.014e-08 TREF = 25 BV = 21 
+RS = 2.013e-02 N = 0.962e+00 IS = 8.657e-10 
+EG = 9.954e-01 XTI = -8.314e+00 TRS = 1.000e-05 
+CJO = 2.825e-10 VJ = 5.314e-01 M = 4.169e-01 ) 
.ENDS